RBD-15 : Remote Balancing Damper

RBD-15 : Remote Balancing Damper

The RBD-15 is a remote balancing damper designed to regulate airflow in HVAC systems with accuracy and efficiency. Operated by the EZ Balance handheld remote, powered by a 9-volt supply, it allows technicians to make precise adjustments without direct access to the damper. The RBD-15 helps streamline commissioning, reduce time spent in hard-to-reach locations, and improve overall balancing productivity while maintaining reliable system performance.

Product Highlights

Maximum Pressure Rating (in. wg.)
4
Maximum Velocity (fpm)
2,000
Operation
Remote
View More Details >

Features

Blades Frame Linkage Operator
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

3V

Frame Type

Channel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Remote Balancing Damper