MBD-10 : Manual Balancing Damper

MBD-10 : Manual Balancing Damper

The MBD-10 balancing damper features a single-blade design with an integral bearing for smooth, reliable adjustment. Engineered for straightforward airflow balancing in HVAC systems, its simple construction supports durable performance and ease of installation. The MBD-10 provides an efficient, cost-effective solution for achieving accurate system balance and maintaining designed airflow rates.

Product Highlights

Maximum Pressure Rating (in. wg.)
1
Maximum Velocity (fpm)
2,000
Operation
Cable Operated
Manual
View More Details >

Features

Blade Frame Operator
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Single

Frame Type

Channel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Cable Operator for MBD/MBDR series