RBD-10 : Remote Balancing Damper

RBD-10 : Remote Balancing Damper

The RBD-10 remote balancing damper features a single-blade design with an integral bearing for smooth, reliable adjustment. Designed to simplify airflow balancing, it is operated using the EZ Balance handheld remote, powered by a 9-volt supply, allowing technicians to make precise adjustments without direct access to the damper. This damper is ideal for applications where it is difficult to get access to manually adjust the dampers and balance the airflow.

Product Highlights

Maximum Pressure Rating (in. wg.)
1
Maximum Velocity (fpm)
2,000
Operation
Remote
View More Details >

Features

Blade Frame Operator
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Single

Frame Type

Channel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Remote Balancing Damper