ABD-FD : Automatic Balancing Damper with UL 555 Rated Fire Damper
ABD-FD : Automatic Balancing Damper with UL 555 Rated Fire Damper
Model ABD-FD combines automatic airflow balancing with UL 555–rated static fire protection in a single, factory-assembled unit. Available with 1½- or 3-hour fire-resistance ratings, the complete assembly is UL Classified and includes the ABD, flanged sleeve, curtain-style fire damper (FD-150 or FD-350), and optional grille. The factory-calibrated automatic balancing damper maintains constant airflow by modulating in response to changing system pressures—eliminating the need for external power or controls. Designed for vertical installation, the ABD-FD is suitable for both supply and exhaust applications, simplifying specification, installation, and code compliance while ensuring reliable life safety and airflow performance.
Product Highlights
| Maximum Pressure Rating (in. wg.) |
2
|
|---|---|
| Operation |
Automatic
|
| Certifications |
UL 2043 (Listing #R39668)
UL 555 (Listing #R13317)
|