GPIR : Straight-Sided Roof Curb for Ridged Roofs

GPIR : Straight-Sided Roof Curb for Ridged Roofs

Model GPIR is a straight-sided roof curb engineered for installation on ridged or double-pitched roofs. It includes an integral wood nailer to facilitate secure attachment of roofing materials and ensure proper flashing for a weathertight installation.

Product Highlights

Roof Style
Ridged Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing