ATS : Canted, Sound-Attenuated Roof Curb

ATS : Canted, Sound-Attenuated Roof Curb

Model ATS is a canted, sound-attenuated roof curb designed for flat roof installations. The integrated cant assists with a smooth transition of roofing materials, supporting proper flashing and weathertight performance. An integral wood nailer is included to facilitate secure attachment of roofing materials, while the acoustic construction helps reduce equipment-generated noise transmitted into the building.

Product Highlights

Roof Style
Flat Roof
Curb Type
Canted, Sound Attenuated
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Galvanized Steel
Flashing Flange (Inches)
1.125 in