GPFV : Straight-Sided Vented Roof Curb

GPFV : Straight-Sided Vented Roof Curb

Model GPFV is a straight-sided, vented roof curb designed for flat roof installations in commercial kitchen applications. The integrated ventilation openings support proper airflow and help meet code requirements, providing a secure and compliant mounting platform for kitchen exhaust equipment.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Vented
Insulation
None
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in
5 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing