ATI : Straight-Sided Sound Attenuated Roof Curb

ATI : Straight-Sided Sound Attenuated Roof Curb

Model ATI is a straight-sided, sound-attenuated roof curb designed for flat roof installations. Engineered to help reduce equipment-generated noise transmitted into the building, it enhances acoustic performance while maintaining structural integrity. An integral wood nailer is included to facilitate secure attachment of roofing materials and ensure proper flashing.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Sound Attenuated
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Galvanized Steel
Flashing Flange (Inches)
2 in