GPF : Straight-Sided Roof Curb, Non-Wood Nailer

GPF : Straight-Sided Roof Curb, Non-Wood Nailer

Model GPF is for use on flat roofs and is mounted directly to the roof deck structure. This curb is commonly used in high wind and seismic applications when paired with a listed/certified product, however, the curb itself is not high wind or seismic rated on its own. Engineered to provide enhanced structural support and stability, it helps maintain secure equipment attachment and code-compliant performance in demanding environmental conditions.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
None
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in
5 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing