GPFHD : Straight-Sided Roof Curb for Heavy Load Equipment

GPFHD : Straight-Sided Roof Curb for Heavy Load Equipment

Model GPFHD is a straight-sided roof curb engineered to support heavy-load equipment on flat roofs in severe-duty applications, including high-wind and seismic conditions. Designed for enhanced structural strength and stability, it provides a secure, code-compliant mounting platform for demanding rooftop installations.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
Material
Galvanized Steel
Flashing Flange (Inches)
5 in