GCC : Straight-Sided Roof Curb for Metal Roofs

GCC : Straight-Sided Roof Curb for Metal Roofs

Model GCC is a straight-sided roof curb designed for buildings with metal roofing systems, including corrugated and standing seam panels. The curb can be pitched to match the roof slope, providing a secure, weathertight mounting platform that integrates properly with metal roof construction.

Product Highlights

Roof Style
Flat Roof
Pitched Roof
Curb Type
Straight-sided
Insulation
1 inch
1-1/2 inch
2 inch
None
Flashing Flange (Inches)
8 in

Documents