GPIP : Straight-Sided Roof Curb for Pitched Roofs

GPIP : Straight-Sided Roof Curb for Pitched Roofs

Model GPIP is a straight-sided roof curb designed for pitched roof installations. It includes an integral wood nailer to facilitate secure attachment of roofing materials and support proper flashing for a weathertight installation.

Product Highlights

Roof Style
Pitched Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing