GPFR : Straight-Sided Roof Curb for Ridged Roofs

GPFR : Straight-Sided Roof Curb for Ridged Roofs

Model GPFR is a straight-sided roof curb designed for installation on ridged or double-pitched roofs in high-wind and seismic applications. Engineered for enhanced structural stability, it provides a secure, code-compliant mounting platform for rooftop equipment in demanding environmental conditions.

Product Highlights

Roof Style
Ridged Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
None
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in
5 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing