GPFHL : Straight-Sided Roof Curb for Heavy Load Equipment

GPFHL : Straight-Sided Roof Curb for Heavy Load Equipment

Model GPFHL is a straight-sided roof curb designed to support heavy-load equipment on flat roofs. Engineered for structural strength and stability, it provides a secure mounting platform for larger rooftop units in commercial and industrial applications.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
5 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing