ATIR : Straight-Sided Sound Attenuated Roof Curb for Ridged Roofs

ATIR : Straight-Sided Sound Attenuated Roof Curb for Ridged Roofs

Model ATIR is a straight-sided, sound-attenuated roof curb designed for installation on ridged or double-pitched roofs. It helps reduce equipment-generated noise transmitted into the building while providing a stable, properly pitched mounting surface. An integral wood nailer is included to support secure attachment of roofing materials and ensure a weathertight installation.

Product Highlights

Roof Style
Ridged Roof
Curb Type
Straight-Sided, Sound Attenuated
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Galvanized Steel
Flashing Flange (Inches)
2 in