GPFP : Straight-Sided Roof Curb for Pitched Roofs

GPFP : Straight-Sided Roof Curb for Pitched Roofs

Model GPFP is a straight-sided roof curb designed for pitched roof installations in high-wind or seismic applications. Engineered to provide enhanced structural support and stability, it ensures secure, code-compliant mounting of rooftop equipment in demanding environmental conditions.

Product Highlights

Roof Style
Pitched Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
None
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
2 in
5 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing