GPS : Canted Roof Curb

GPS : Canted Roof Curb

Model GPS is a canted roof curb designed for flat roof installations. The integrated cant aids in the smooth transition of roofing materials, supporting proper flashing and weathertight performance. An integral wood nailer is included to facilitate secure attachment of roofing materials.

Product Highlights

Roof Style
Flat Roof
Curb Type
Canted
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Aluminum
Galvanized Steel
Flashing Flange (Inches)
1.125 in

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG eMail icon Request Drawing