PIPE PORTAL : Weathertight Seal for Roof Penetrations

PIPE PORTAL : Weathertight Seal for Roof Penetrations

Pipe portal curbs provide a weathertight solution for pipes penetrating the roof structure and are commonly used with VRF systems and similar rooftop installations. Designed to protect roof integrity and simplify flashing, they help prevent water intrusion around utility penetrations. Three configurations are available to suit project requirements: Boot Style: Seals up to five pipes with diameters ranging from 3/8 in. to 6 in., depending on the boot selection. Hood Style: Pipe openings are field-cut and sealed in the hood face, offering maximum flexibility and customization. Hood/Boot Combination: Combines the advantages of both designs for adaptable, secure installations. These options provide installers with flexible, reliable solutions for managing multiple roof penetrations while maintaining a durable, weathertight seal.

Product Highlights

Roof Style
Flat Roof
Curb Type
Pipe Portal
Flashing Flange (Inches)
2 in