GPI : Straight-Sided Roof Curb

GPI : Straight-Sided Roof Curb

Model GPI is a straight-sided roof curb designed for flat roof installations. It includes an integral wood nailer to facilitate secure attachment of roofing materials, supporting proper flashing and weathertight installation.

Product Highlights

Roof Style
Flat Roof
Curb Type
Straight-Sided, Non-Vented
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Flashing Flange (Inches)
2 in