GRSR : Spun Aluminum Gravity Relief Ventilator

GRSR : Spun Aluminum Gravity Relief Ventilator

Model GRSR is a spun aluminum air relief roof ventilator engineered for natural gravity or positive pressure systems. Its corrosion-resistant spun aluminum construction ensures durable rooftop performance. The unit can be mounted to a roof curb or furnished with a flashing flange (GRSF) for quick, weathertight installation.

Product Highlights

Airflow (cfm)
230 to 18,400
Airflow Direction
Relief
Housing Material
Aluminum
Housing Style
Low-Profile

Features

Birdscreen Construction Curb Cap Flashing Flange
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Office

School