FGI : Hooded Gravity Intake Ventilator

FGI : Hooded Gravity Intake Ventilator

These gravity ventilators are engineered for intake applications utilizing natural gravity or negative pressure systems. Featuring a low-silhouette profile and fabricated hood-style housing, they provide streamlined rooftop integration with reliable, passive airflow performance.

Product Highlights

Airflow (cfm)
0 to 109,800
Airflow Direction
Intake
Housing Material
Aluminum
Galvanized Steel
Housing Style
Hooded
Maximum Static Pressure (in. wg.)
0.35

Features

Base Birdscreen Hood Panels Support Members Vertical End Panels
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Office

School