ICO : Oscillating Air Circulator
ICO : Oscillating Air Circulator
Model ICO is a direct drive oscillating air circulator designed to provide sweeping, wide-area air movement. Featuring a two-speed motor and oscillation through either a 45° or 90° arc, it delivers consistent airflow coverage across large spaces. Ideal for manufacturing plants and warehouses, the ICO enhances air circulation and occupant comfort in industrial environments. Mounting accessories are available to support flexible installation and provide customizable mounting solutions (sold separately).
Product Highlights
| Airflow (cfm) |
1,320 to 9,612
|
|---|---|
| Airflow Direction |
Circulating
|
| Installation Type |
Wall
Base/Floor
Column
|
| Mounting Location |
Indoor
|