MAC : Mobile Air Circulator

MAC : Mobile Air Circulator

Mancooler fans are designed to move high volumes of directed airflow at low velocity, supporting improved air circulation and occupant comfort in large spaces. Available in both direct drive and belt drive configurations, each unit features durable galvanized steel construction for reliable performance in demanding environments. A variety of mounting accessories are available to support customizable mounting solutions (sold separately). Well suited for factories, warehouses, and agricultural applications. Mancooler fans can be deployed individually or in multiples as part of a comprehensive plant ventilation strategy to enhance air quality and overall comfort.

Product Highlights

Airflow (cfm)
2,400 to 21,000
Airflow Direction
Circulating
Installation Type
Wall
Overhead
Base/Floor
Column
Mounting Location
Indoor
View More Details >

Features

Guards Housing Motor Power Cord Propeller Toggle Switch
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 507 Listed for Electrical

Fan Sizes

18 to 48 inches

Drive Type

Belt Drive

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum (Direct Drive)

Galvanized Steel (Belt Drive)

Impeller Type

Propeller

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download