MSAC : Motor Starter
MSAC : Motor Starter
The MSAC features an innovative, versatile motor starter design with Hand/Off/Auto capability and Class 10 or Class 20 electronic overload protection (1–40 FLA), supporting a wide range of motor applications. Integrated LED status indicators provide clear fault diagnostics, while advanced control functionality enables coordination with dampers, fireman’s override, shutdown circuits, permissive auto control, and fault status monitoring. An optional disconnect is available for manual control of input power. The MSAC is offered in both NEMA 1 and NEMA 3R enclosures to accommodate indoor or outdoor installations.