MSEM : Motor Starter

MSEM : Motor Starter

The MSEM design package is a high-capacity motor starter solution featuring Hand/Off/Auto capability and adjustable Class 5 to Class 30 electronic overload protection for motors up to 300 HP. Integrated LED status indicators provide clear fault identification, while advanced control functionality supports damper control, fireman’s override, shutdown circuits, permissive auto operation, and fault status monitoring. An optional disconnect allows manual control of input power, and available Ethernet connectivity with BACnet and Modbus communications enables seamless integration into building automation systems. The MSEM is offered in NEMA 1 and NEMA 3R enclosures to accommodate both indoor and outdoor installations.

Documents

Media

Functionality and Application of Motor Starters