Belimo Actuators :
Belimo Actuators :
- AFB/AFBUP Series - 180 in. lb. torque
- AMB/AMX Series - 160 – 180 in. lb. torque
- EFB/EFX Series - 270 in. lb torque
- EFCX Series - 270 in. lb torque
- FSAFB Series - 180 in. lb. torque
- FSAFxxA Series - 180 in. lb torque
- FSLF Series - 30 in. lb. torque
- FSNF Series - 70 in. lb. torque
- FSTF Series - 18 in. lb. torque
- GMB/GMX Series - 360 in. lb. torque
- LF Series - 35 in. lb. torque
- LMB Series - 45 in. lb. torque
- NFB/NFX Series - 90 in. lb. torque
- NMB/NMX Series - 90 in. lb. torque
- SGA24 Positioners - For proportional actuators with a working range of 0 to 10 VDC or 2 to 10 VDC
- TFB Series - 22 in. lb. torque