Bettis Actuators :
Bettis Actuators :
- EM-100-13 - 350 in. lb. torque
- EM-300-30 - 600 in. lb. torque
- EM-500-15 - 1,000 in. lb torque
- EM-500-30 - 1,600 in. lb torque
- EM-820-18 - 4,000 in. lb. torque
- EM-830-18 - 7.000 in. lb torque
- EM-830-30 - 10,000 in. lb. torque
- EM-SR5-10 - 350 in. lb. torque
- EM-SR5-15 - 450 in. lb. torque
- EM-SR5-30 - 700 in. lb. torque