Advanced Hood Controls - Optics : Variable Volume Control

Advanced Hood Controls - Optics : Variable Volume Control

Model GKC-DCV-A combines heat and factory-installed optic sensors to accurately monitor cooking activity and modulate airflow in real time. Optic sensors deliver immediate smoke and steam detection, enhancing control in high-steam, low-temperature environments. When paired with temperature sensing, the system enables faster airflow adjustments and more efficient operation. Features include an intuitive touchscreen at each hood, simple installation, and up to 50% fan turndown to reduce operating costs.