HPA : Direct Drive Plenum Fan

HPA : Direct Drive Plenum Fan

Model HPA is a direct drive plenum fan housed within a sound-attenuating enclosure, engineered for noise-sensitive applications requiring efficient, reliable airflow. It can operate as a single fan in critical sound environments or be configured in parallel to create a fan array system. Its modular, structural housing design allows multiple units to be stacked side-by-side or vertically, enabling flexible array configurations to meet performance and redundancy requirements. Typical applications include packaged, built-up, and custom air handlers, as well as general supply, return, and retrofit HVAC projects.

Product Highlights

Airflow (cfm)
900 to 45,000 (per fan)
Maximum Static Pressure (in. wg.)
7
Airflow Direction
Exhaust
Supply
Installation Type
Fan Array/AHU Retrofit
Mounting Location
Indoor
View More Details >

Product Details

Arrangement

4

Certifications

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal