CUE : Direct Drive Centrifugal Upblast Exhaust Fan

CUE : Direct Drive Centrifugal Upblast Exhaust Fan

Model CUE is a direct-drive fan designed for roof-mounted applications where exhaust air must be directed away from the mounting surface. Its single-piece, continuously welded housing enhances structural integrity and durability, making it well suited for exhausting contaminated or grease-laden air in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
60 to 14,700
Maximum Static Pressure (in. wg.)
3
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Breathing Tube Curb Cap with Mounting Holes Disconnect Switch Drain/Grease Trough Internal Conduit Chase Internal Lifting Points Internal Supports Leakproof Construction Motor Motor Cover Toolless Hood Entry Vibration Isolation Wheel Windband
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

High Temp

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)

Drive Type

Direct Drive

Housing Construction

Single Piece Housing, Continuously Welded

Housing Material

Aluminum

Housing Style

Spun Aluminum

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Centering a Wheel on a Spun Aluminum Rooftop Exhaust Fan

Hospital

Model CUE Time-Saving Design Features

Restaurant

Vari-Green ECM Tools

Vari-Green Fractional Startup

Vari-Green Nominal Startup

Vari-Green vs. Belt Drive

Vari-Green vs. PSC Motor