RS2 : Direct Drive Hooded Roof Propeller Supply Fan

RS2 : Direct Drive Hooded Roof Propeller Supply Fan

Model RS2 is a direct-drive axial fan engineered for roof-mounted supply air applications. It features a fabricated steel propeller for durable, dependable airflow performance and is available with a fabricated hood-style housing constructed of aluminum or steel to meet varying environmental and project requirements.

Product Highlights

Airflow (cfm)
1,700 to 44,220
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

18 to 54 inches

Drive Type

Direct Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search