RBUMO : Belt Drive Axial Upblast Exhaust Fan for High Temperatures

RBUMO : Belt Drive Axial Upblast Exhaust Fan for High Temperatures

Model RBUMO is a belt-driven, roof-mounted fan engineered to exhaust high-temperature air up and away from the mounting surface. It features a fabricated steel propeller and galvanized steel housing for durability in demanding environments. An optional UL 793 high-temperature rating is available to support code compliance in applications requiring elevated temperature operation.

Product Highlights

Airflow (cfm)
4,700 to 68,000
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Aluminum Butterfly Damper Bearings Belts Curb Cap Drive Assembly Drive Frame Fan Base Fan Shaft Motor Motor Cover Propeller Variable Pitch Motor Pulley Windband Windband Mounting Brackets
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

High Temperature option available on select sizes and configurations

Seismic Rated available on select sizes and configurations

UL Emergency Smoke Control available on select sizes and configurations

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Fan Sizes

24 to 60 inches

Drive Type

Belt Drive

Housing Construction

Bolted Seams

Housing Material

Galvanized Steel

Housing Style

Tubular

Impeller Material

Aluminum

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Office

School

Warehouse