APM : Belt or Direct Drive Plenum Fan

APM : Belt or Direct Drive Plenum Fan

APM plenum fans deliver high-efficiency performance in a compact footprint, making them well suited for retrofit, replacement, and variable air volume (VAV) applications. The bolt-together framework is available in galvanized or coated finishes to support a range of installation environments. Equipped with the same 12-blade, high-efficiency, low-sound wheel used in the APH plenum line, the APM provides reliable performance at a cost-effective price point for light- to medium-duty applications. Units are available in both belt-driven and direct drive configurations with essential accessory options to meet project requirements.

Product Highlights

Airflow (cfm)
1,000 to 41,000
Maximum Static Pressure (in. wg.)
8
Airflow Direction
Exhaust
Supply
Installation Type
Base/Floor
Fan Array/AHU Retrofit
Mounting Location
Indoor
View More Details >

Features

Bearings Belt Guard Companion Flange Drive Assembly Frame Inlet Cone Inlet Guard Motor Protective Cage Shaft Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

3

4

Certifications

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Belt Drive

Direct Drive

Housing Construction

Bolted

Housing Material

Coated Steel

Galvanized Steel

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search