DS : Overhead HVLS Fan, 3 or 6 Blade

DS : Overhead HVLS Fan, 3 or 6 Blade

The redesigned DS is a high-performance overhead fan delivering powerful, quiet, high-volume, low-speed air movement for commercial and industrial environments. Available in configurations tailored to application requirements, the DS improves air circulation, enhances occupant comfort, and supports energy-efficient operation in large, open spaces, including warehouses and manufacturing facilities. Its streamlined, installer-friendly design simplifies installation, while advanced control options enable precise, dependable performance. Engineered for durability and offered at a competitive first cost, the DS provides long-term operational value.

Product Highlights

Airflow (cfm)
Up to 281,700
Airflow Direction
Circulating
Cooling Effect
Up to 15°F/8°C
Fan Sizes
8 to 24 feet
Installation Type
Overhead
Mounting Location
Indoor
Outdoor
View More Details >

Features

Advanced Safety Systems Direct Drive Motor Extreme Environmental Protection Factory-Assembled Power Pack Seamlessly Integrated VFD Built-In Mounting Flexibility
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Circulating Fan Performance

UL/cUL 507 Listed for Dry Locations

UL/cUL 507 Listed for Wet Locations

Drive Type

Direct Drive

Impeller Material

Extruded Aluminum Airfoil

Impeller Type

Axial

System Requirements

None

Destratification

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Overhead (HVLS) Fan Durability Testing

Overhead (HVLS) Fan Overview

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 1

Overhead Fans Advanced Touchscreen Software Update - Part 1

Greenheck Overhead Fans Advanced Touchscreen Software Update - Part 2

Overhead Fans Advanced Touchscreen Software Update - Part 2

Greenheck Overhead Fans Advanced Touchscreen Additional Features

Overhead Fans Advanced Touchscreen Additional Features

Greenheck Overhead Fans Advanced Touchscreen Hardware Overview

Overhead Fans Advanced Touchscreen Hardware Overview

Greenheck Overhead Fans Advanced Touchscreen Software Overview

Overhead Fans Advanced Touchscreen Software Overview

Greenheck Overhead Fans Advanced Touchscreen Temp Humidity Controller

Overhead Fans Advanced Touchscreen Temp Humidity Controller

Greenheck Overhead Fan Advanced Touchscreen Temp Humidity Sensor

Overhead Fans Advanced Touchscreen Temp Humidity Sensor

Overhead Fans BMS Troubleshooting

Overhead Fans Cable Testing

Greenheck Standard Touchscreen Control Overview

Overhead Fans Standard Touchscreen Control Overview

Greenheck Overhead Fans Wiring The Fire Alarm Relay

Overhead Fans Wiring The Fire Alarm Relay