RBF : Belt Drive Hooded Roof Propeller Filtered Supply Fan

RBF : Belt Drive Hooded Roof Propeller Filtered Supply Fan

Model RBF is a belt-driven, roof-mounted axial fan engineered for filtered supply air applications. It features a fabricated steel propeller for dependable performance and a fabricated hood-style housing constructed of steel or aluminum to meet project-specific durability and environmental requirements.

Product Highlights

Airflow (cfm)
1,700 to 79,600
Maximum Static Pressure (in. wg.)
1.5
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Bearings Birdscreen Drive Frame Drives Fan Panels Fan Shaft Field Assembly Filters Hood and Base Motor Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

20 to 72 inches

Drive Type

Belt Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search