G : Direct Drive Centrifugal Downblast Exhaust Fan

G : Direct Drive Centrifugal Downblast Exhaust Fan

Model G is a direct-drive, spun aluminum exhaust fan engineered for curb-mounted roof installations in general clean air applications. The lightweight spun aluminum housing provides corrosion resistance and long-term durability. Certified for seismic, high-wind, and hurricane conditions, Model G offers reliable, code-compliant performance in demanding environmental applications.

Product Highlights

Airflow (cfm)
50 to 14,500
Maximum Static Pressure (in. wg.)
2.75
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Curb Cap with Mounting Holes Fan Shroud Galvanized Birdscreen Lower Windband Motor Motor Cooling Motor Cover Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

High Wind and Hurricane

Seismic

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Direct Drive

Housing Construction

Spun Aluminum

Housing Material

Aluminum

Housing Style

Spun Aluminum

Impeller Material

Aluminum

Impeller Type

Centrifugal Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Centering a Wheel on a Spun Aluminum Rooftop Exhaust Fan

Hospital

Office

Restaurant

School

Vari-Green ECM Tools

Vari-Green Fractional Startup

Vari-Green Nominal Startup

Vari-Green vs. PSC Motor

Warehouse