RCE3 : Direct Drive Hooded Roof Propeller Exhaust Fan

RCE3 : Direct Drive Hooded Roof Propeller Exhaust Fan

Model RCE3 is a direct-drive, roof-mounted axial fan designed for exhausting relatively clean air in commercial and light industrial applications. It features cast aluminum airfoil propeller blades for efficient airflow performance and is available with fabricated hood-style housings constructed of aluminum or steel to meet project-specific durability requirements.

Product Highlights

Airflow (cfm)
580 to 42,290
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

20 to 54 inches

Drive Type

Direct Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Cast Aluminum

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW

Warehouse