Vektor-MH : Mixed Flow High Plume Laboratory Exhaust Fan

Vektor-MH : Mixed Flow High Plume Laboratory Exhaust Fan

Vektor-MH utilizes an inline, high-efficiency mixed-flow fan paired with a conical discharge nozzle to maximize effective plume height and enhance exhaust dispersion. Available in both belt-driven and direct drive configurations, it supports a wide range of laboratory and hazardous exhaust applications. The bifurcated housing design isolates and provides safe, convenient access to all drive components, improving serviceability and durability. Multiple system configurations are available, with up to six fans mounted on a single common plenum to meet capacity and redundancy requirements.

Product Highlights

Airflow (cfm)
2,000 to 47,000
Maximum Static Pressure (in. wg.)
11
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Arrangement

4

9

Certifications

AMCA licensed for FEI, Air & Sound Performance

UL/cUL Listed for Electrical (UL/cUL 705)

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Housing Style

Tubular

Impeller Material

Welded Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C