RSF : Belt Drive Hooded Roof Centrifugal Supply Fan

RSF : Belt Drive Hooded Roof Centrifugal Supply Fan

Model RSF is a belt-driven, roof-mounted supply fan engineered to deliver unrestricted airflow with maximum weather protection. It features a forward-curved wheel for reliable air delivery and a heavy-gauge galvanized steel housing for durable, long-term performance in commercial rooftop installations.

Product Highlights

Airflow (cfm)
600 to 16,300
Maximum Static Pressure (in. wg.)
2
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

AMCA licensed for FEI & Air Performance

High Wind Rated (Miami-Dade NOA certified)

UL/cUL 705

HCAI Seismic Certified

Drive Type

Belt Drive

Housing Construction

Rigid Structural Members and Formed Galvanized Steel Panels

Housing Material

Galvanized Steel

Housing Style

Hooded

Impeller Material

Galvanized Steel

Impeller Type

Forward Curved Centrifugal Wheel

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Hospital

Restaurant