KSQ : Direct Drive Mixed Flow Filtered Supply Fan

KSQ : Direct Drive Mixed Flow Filtered Supply Fan

Model KSQ is a direct drive, filtered supply fan engineered to deliver non-tempered make-up air in commercial and industrial applications where efficiency, sound control, and first cost are primary considerations. Ideal for budget-sensitive projects that do not require heating or cooling, the KSQ provides dependable, energy-efficient airflow. The unit features a mixed flow wheel for balanced performance and sound characteristics, a durable galvanized steel housing, and multiple intake hood and discharge configurations to accommodate varying installation requirements.

Product Highlights

Airflow (cfm)
63 to 16,750
Maximum Static Pressure (in. wg.)
2.75
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Access Panels Coatings Discharge Disconnect Switch Filtration Housing Intake Motor Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705)

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

SASO

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Housing Style

Filtered

Impeller Material

Aluminum

Composite

Impeller Type

Mixed Flow Wheel

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG eMail icon Request Drawing

Media

KSQ Hood Assembly