RSQ Exhaust : Direct Drive Roof Exhaust Fan
RSQ Exhaust : Direct Drive Roof Exhaust Fan
Model RSQ Exhaust is a direct drive, mixed flow hooded rooftop fan designed for exhaust applications requiring rigid construction, service accessibility, high efficiency, and low sound levels. Available in twelve sizes, it features a hinged fabricated hood for simplified maintenance. Constructed with a weather-resistant galvanized steel housing, Model RSQ supports a range of configurations and accessory options to meet diverse rooftop installation requirements.
Product Highlights
| Airflow (cfm) |
Up to 25,200
|
|---|---|
| Maximum Static Pressure (in. wg.) |
3
|
| Airflow Direction |
Exhaust
|
| Installation Type |
Roof Mounted
|
| Mounting Location |
Outdoor
|