SS : Direct Drive Wall Propeller Supply Fan

SS : Direct Drive Wall Propeller Supply Fan

Model SS is a direct-drive propeller fan engineered for clean air, wall-mounted supply applications. It is available with fabricated steel or aluminum propellers to meet performance and environmental requirements, delivering reliable, high-volume airflow for commercial and light industrial installations.

Product Highlights

Airflow (cfm)
89 to 7,115
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Wall
Mounting Location
Indoor
Outdoor
View More Details >

Features

Motors Panel/Drive Frame Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

Fan Sizes

8 to 24 inches

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Warehouse