TBI-FS Upblast : Belt Drive Tube Axial Upblast Exhaust Fan

TBI-FS Upblast : Belt Drive Tube Axial Upblast Exhaust Fan

This belt drive axial exhaust fan has a welded housing, powder coating with a fabricated steel propeller. The motor is mounted out of the airstream making it suitable for clean air, high-temperature process exhaust or high-temperature emergency smoke removal. Features include a butterfly dampers with a rolled edge for increased strength, and gasket covered edges for quiet closure.

Product Highlights

Airflow (cfm)
6,000 to 77,000
Maximum Static Pressure (in. wg.)
4.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Adjustable Motor Base Bearings Belt & Bearing Tube Butterfly Dampers Drives Extended Lube Lines Housing Impeller Motor Cover Motors
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL-705) and Power Ventilators for Smoke Control

AMCA licensed for FEI, Air & Sound Performance

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Vertical

Documents