RBCF : Belt Drive Hooded Roof Propeller Filtered Supply Fan

RBCF : Belt Drive Hooded Roof Propeller Filtered Supply Fan

Model RBCF is a belt-driven, roof-mounted axial fan designed for filtered supply air applications. It features cast aluminum airfoil propeller blades for efficient airflow performance and a fabricated hood-style housing constructed of steel or aluminum to support durability and long-term reliability in rooftop installations.

Product Highlights

Airflow (cfm)
920 to 57,460
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

24 to 72 inches

Drive Type

Belt Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Cast Aluminum

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search