RBE : Belt Drive Hooded Roof Propeller Exhaust Fan

RBE : Belt Drive Hooded Roof Propeller Exhaust Fan

Model RBE is a belt-driven axial fan designed for roof-mounted applications exhausting relatively clean air. It features a fabricated steel propeller for durable performance and a fabricated hood-style housing to support reliable operation in commercial and light industrial environments.

Product Highlights

Airflow (cfm)
1,340 to 82,280
Maximum Static Pressure (in. wg.)
1.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Bearings Birdscreen Drive Frame Drives Fan Panels Fan Shaft Field Assembly Hood and Base Motor Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

20 to 72 inches

Drive Type

Belt Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Fabricated Steel

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW

Warehouse