BAER Supply : Belt Drive Wall Propeller Supply Fan
BAER Supply : Belt Drive Wall Propeller Supply Fan
Model BAER Supply delivers a broad range of airflow performance for wall-mounted clean-air applications through a belt-driven propeller design. Cast aluminum airfoil or fabricated steel blade and hub options accommodate different performance and durability needs, while a standard belt-tensioning system streamlines maintenance and helps maintain reliable operation. Offered in sizes from 24 to 48 inches, the BAER serves a variety of commercial and light industrial ventilation requirements.
Product Highlights
| Airflow (cfm) |
300 to 54,000
|
|---|---|
| Maximum Static Pressure (in. wg.) |
3.7
|
| Airflow Direction |
Supply
|
| Installation Type |
Wall
|
| Mounting Location |
Indoor
Outdoor
|