RBCS : Belt Drive Hooded Roof Propeller Supply Fan

RBCS : Belt Drive Hooded Roof Propeller Supply Fan

Model RBCS is a belt-driven axial fan engineered for roof-mounted supply air applications. It features cast aluminum airfoil propeller blades for efficient, high-volume airflow and is available with fabricated hood-style housings constructed of aluminum or steel to meet varying durability and environmental requirements.

Product Highlights

Airflow (cfm)
1,025 to 79,700
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Supply
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Product Details

Certifications

UL/cUL 705

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

High Wind Rated (Miami-Dade NOA certified)

Fan Sizes

24 to 72 inches

Drive Type

Belt Drive

Housing Construction

Interlocking Rib Panels

Housing Material

Aluminum

Galvanized Steel

Housing Style

Hooded

Impeller Material

Cast Aluminum

Impeller Type

Axial

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search