Vektor-MD : Mixed Flow High Plume Dilution Laboratory Exhaust Fan

Vektor-MD : Mixed Flow High Plume Dilution Laboratory Exhaust Fan

Vektor-MD incorporates an inline mixed-flow fan available in belt or direct drive configurations, each featuring a bifurcated housing that isolates drive components from the contaminated airstream for enhanced durability and service life. A windband and engineered discharge nozzle work together to entrain ambient air, promoting dilution of contaminated exhaust and improving plume dispersion. The Vektor-MD can be configured with up to six fans on a common plenum to meet capacity and redundancy requirements and is compatible with the Vektor-ERS energy recovery system for enhanced overall system efficiency.

Product Highlights

Airflow (cfm)
1,500 to 83,000
Maximum Static Pressure (in. wg.)
11.5
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Mounting Location
Outdoor
View More Details >

Features

Actuators Attenuating Options Belt or direct drive flexibility Bifurcated housing Bypass Damper Complete Fan System AMCA Licensed Isolation Damper LabCoat™ Corrosion-resistant Coating Mixed Flow Impeller Pre-engineered Nozzle/Windband Roof Curb Stack Extensions Sure-Aire Airflow Monitoring Vibration Testing Windloading
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

4

9

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air, Sound and Induced Flow Performance

Drive Type

Belt Drive

Direct Drive

Housing Construction

Welded

Housing Material

Coated Steel

Housing Style

Tubular

Impeller Material

Welded Steel

Impeller Type

Mixed Flow Wheel

Mounting Orientation

Vertical

Spark Resistance

B

C

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG search icon Search
3D CAD 2D CAD .DWG search icon Search

Media

AMCA Standard 210 & 260: Air Performance for Induced Flow Fans

Vektor® ERS Systems

Vektor® System Control Overview

Vektor® System Controls - Set-up and Troubleshooting

Virtual Lab Demo - Controls

Virtual Lab Demo - Fan Types

Virtual Lab Demo - Nozzle Types

Virtual Lab Demo - Variable Air Volume