BCSW-FRP : Fiberglass Reinforced Plastic Centrifugal Blower

BCSW-FRP : Fiberglass Reinforced Plastic Centrifugal Blower

Model BCSW-FRP is a single-width FRP centrifugal blower equipped with a backward-curved wheel and constructed using a controlled laminate process with a standard ā€˜C’ veil layer. The construction complies with ASTM D4167 and ASTM C582, supporting durability and corrosion resistance in harsh environments. Available in both belt-driven and direct-drive configurations, the unit can be enhanced with additional corrosion-resistant laminate layers and an optional graphite-impregnated liner for spark-resistant applications—making it well suited for demanding industrial processes.

Product Highlights

Airflow (cfm)
100 to 170,000
Maximum Static Pressure (in. wg.)
16
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Features

Access Door with Gasket Adjustable Motor Slide Base Backplate Base/Housing Foot Angles Bearings Belt Guard Belt Guard Cover Drive Assembly Gasket Housing Inlet Cone Outlet Flange Shaft Shaft Guard Shaft Seal Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Arrangement

10

4

9

Certifications

AMCA licensed for FEI & Air Performance

Drive Type

Belt Drive

Direct Drive

Housing Material

Fiberglass Reinforced Plastic (FRP)

Housing Style

Scroll

Impeller Material

Fiberglass Reinforced Plastic (FRP)

Impeller Type

Centrifugal Wheel

Spark Resistance

A

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search