RSQ Supply : Direct Drive Roof Supply Fan
RSQ Supply : Direct Drive Roof Supply Fan
Model RSQ is a direct drive, mixed flow hooded rooftop supply fan that combines rigid construction, easy service access, high efficiency, and low sound levels. Available in twelve sizes, it features a hinged fabricated hood to simplify maintenance and optional 1-inch washable aluminum filters for filtered supply air applications. A weather-resistant galvanized steel housing and a range of configuration and accessory options provide flexibility for diverse rooftop supply installations.
Product Highlights
| Airflow (cfm) |
Up to 27,100
|
|---|---|
| Maximum Static Pressure (in. wg.) |
3
|
| Airflow Direction |
Supply
|
| Installation Type |
Roof Mounted
|
| Mounting Location |
Outdoor
|